Catalog navigation
CAD model selection
Part Number
145846020000829+
Prefix
14 = Plug
24 = Receptacle
Series
5846
No. of Position
20
30
40
50
60
70
80
Stacking Height
3.0 mm
Pitch
0.4 mm
Rated Current
DC 0.4 A/Contact
Rated Voltage
DC 50 V/Contact
D. W. Voltage
AC 250 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-40 to +85 deg
Dimension A
3.6 mm
Dimension B
4.9 mm
Dimension C
6.0 mm
Dimension D
3.6 mm
Dimension E
7.0 mm
Dimension F
7.0 mm
Dimension P
7.5 mm
Dimension Q
- mm
Dimension R
16 mm
Download CAD models
Previews
3D
Dimension
2D