Catalog navigation
CAD model selection
Part Number
145804010020829+
Prefix
14 = Plug
24 = Receptacle
Series
5804
No. of Position
10
12
14
16
18
20
22
24
26
30
32
34
40
44
50
54
60
70
Stacking Height
020 = 0.9
050 = 1.5/2.0
mm
Pitch
0.4 mm
Rated Current
DC 0.3 A/Contact
Rated Voltage
DC 50 V/Contact
D. W. Voltage
AC 250 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-40 to +85 deg
Dimension A
1.6 mm
Dimension B
3.76 mm
Dimension C
4.6 mm
Dimension E
0.745 mm
Dimension P
5.5 mm
Dimension R
12.0 mm
Download CAD models
Previews
3D
Dimension
2D