??
CAD model selection
HELP_VARIABLE
Part Number
145655010000829+T
Series
5655
Prefix
No. of Position
Stacking Height
mm
Boss
Rated Current
DC 0.7 A/Contact
Rated Voltage
DC 50 V/Contact
D. W. Voltage
AC 500 Vrms , 1min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Floating
XY: ± 0.5 mm
Operating Temperature
-40 to +125 deg
Dimension A
11.8 mm
Dimension B
2.00 mm
Download CAD models
Previews
3D
Dimension
2D