Catalog navigation
CAD model selection
Part Number
145047020450829+
Prefix
14 = Plug
24 = Receptacle
Series
5047
VacuumTape
4 = Without Vacuum Tape
9 = With Vacuum Tape
Stacking Height
5 =5.0
7 = 7.0
mm
Pitch
0.5 mm
No. of Position
20
30
40
50
60
70
80
90
100
110
120
Rated Current
DC 0.4 A/Contact
Rated Voltage
DC 50 V/Contact
D. W. Voltage
AC 500 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-25 to +85 deg
Dimension A
4.5 mm
Dimension B
7.50 mm
Download CAD models
Previews
3D
Dimension
2D