??
CAD model selection
HELP_VARIABLE
Part Number
145046020130868+
Prefix
Series
5046
Vacuum Tape
Stacking Height
mm
Pitch
0.5 mm
No. of Position
Rated Current
DC 0.4 A/Contact
Rated Voltage
DC 50 V/Contact
D. W. Voltage
AC 500 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-25 to +85 deg
Dimension A
4.5 mm
Dimension B
10.50 mm
Download CAD models
Previews
3D
Dimension
2D