??
CAD model selection
HELP_VARIABLE
Part Number
009159004601906
Prefix
00
Series
9159
Number of Ways
Dual Row Inverted Thru Board Card Edge
Insulator Color
9 = White (UL Approved)
Keying
0 = Without keying
Plating Options
6 = Gold plating on nose with Tin on Tails
Dim A
7.00 mm
Dim B
5.00 mm
Dim C
1.50 mm
Download CAD models
Previews
3D
Dimension
2D