Catalog navigation
CAD model selection
Part Number
009159002501906
Prefix
00
Series
9159
Number of Ways
002 = 2 Ways
003 = 3 Ways
004 = 4 Ways
005 = 5 Ways
006 = 6 Ways
Single Part PCB Strip Connector
501 = Through The Board, Edge Card, No Cap
502 = Through The Board,Edge Card, Cap Fitted1.6-±0.10
Insulator Color
9 = White
Packaging Options
06 = Gold Plating on Nose with Tin on Tails
Download CAD models
Previews
3D
Dimension
2D