Catalog navigation
CAD model selection
Part Number
009158016020061
Prefix
00
Series
9158
Number of Ways
016 = 16
020 = 20
024 = 24
028 = 28
Stack Height
020 = 1.9mm to 2.1mm
025 = 2.1mm to 2.7mm
030 = 2.8mm to 3.3mm
Plating Variation
06 = Selective Gold 0.25μm Gold Plated Contact Nose Pure Tin Tail
PCB Location Bosses
1= With PCB Location Bosses
2 = Without PCB Location Bosses
Download CAD models
Previews
3D
Dimension
2D