Catalog navigation
CAD model selection
Part number
009155002741006
Prefix
00
Series
9155
Number of Ways
002 = 2
003 = 3
004 = 4
005 = 5
006 = 6
Standard Battery Connector
741 - Battery Connector Right Angle , Operation Height - 4.00mm,Boss - No
742 - Battery Connector Right Angle , Operation Height - 4.00mm, Boss - Yes
Plating Option
6 = 0.4μm Selective Gold, Pure Tin Tall
8 = 0.8μm Selective Gold, Pure Tin Tall
Download CAD models
Previews
3D
Dimension
2D