Catalog navigation
CAD model selection
Part Number
709155001610004
Prefix
70
Series
9155
Number of Ways
001
Contact Description
610 - Nominal Operating Height 1.00mm,Contact Operating Height 0.75mm to 1.25mm
615 - Nominal Operating Height 1.50mm,Contact Operating Height 1.25mm to 1.75mm
Plating Option
004 - Gold Thickness 0.1μm, Nickel under Plate, Gold on Nose Tin - Standard
006 - Gold Thickness 0.4μm, Nickel under Plate, Gold on Nose Tin - Special Order
008 - Gold Thickness 0.8μm, Nickel under Plate, Gold on Nose Tin - Special Order
Download CAD models
Previews
3D
Dimension
2D