Catalog navigation
CAD model selection
Part Number
009155002541006
Prefix
00
Series
9155
Number of Ways
2 = 002
3 = 003
4 = 004
5 = 005
Right Angle Battery Connector
541 = Right Angle 2.5 mm Battery Connector
Plating Option
006 = 0.4μm Selective Gold - Standard
008 = 0.8μm Selective Gold - Special Order
Download CAD models
Previews
3D
Dimension
2D