Catalog navigation
CAD model selection
Part Number
009148008080206
Prefix
00
Series
9148
Number of Ways
008 = 8
Stack Height
080 = 8 mm
Number of Rows
2 = Double Row
With or Without Boss
0 = Without Boss
Plating Option
6 = 0.25μm Gold on Nose, Standard
8 = 0.80μm Gold on Nose, Special order only
Download CAD models
Previews
3D
Dimension
2D