Catalog navigation
CAD model selection
Part Number
109159002101916
Plug
10
Series
9159
Number of Ways
002 = 2 Way
003 = 3 Way
004 = 4 Way
005 = 5 Way
006 = 6 Way
2 Part PCB Strip Connector
1
Connector Pitch
01=3mm
Color Options
9 = White
Plating Options
16 = Gold in contact Area, Tin on Solder Tail / Bracket - Tin all over
Download CAD models
Previews
3D
Dimension
2D