Catalog navigation
CAD model selection
Part Number
00-9296-001-402-906
Prefix
00
Series
9296
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
004 = 4 Ways
005 = 5 Ways
006 = 6 Ways
Product Code
402 = Standard - with wire stop
412 = No wire stop
Wire Gauge Size
18 AWG - 26 AWG
Housing Color
9 = White - Standard
8 = Black
7 = Orange
6 = Green
5 = Red
4 = Yellow
3 = Blue
2 = Brown
Visibility Window
0 = Standard - No Window
1 = with Window
Contact Plate
6
Length
4.0 mm
Download CAD models
Previews
3D
Dimension
2D