Catalog navigation
CAD model selection
Part Number
709177001591006
Prefix
70 = Contact
Series
9177
Number of Ways
001 = 1 way
Wire Gauge Size
591 = 12 AWG Stranded and Solid
501 = 14 AWG Stranded and Solid
512 = 16 AWG Stranded and Solid
522 = 18 AWG Stranded and Solid
Plating Option
006 = Pure Tin all over
Dim A
1.50 mm
Download CAD models
Previews
3D
Dimension
2D