Catalog navigation
CAD model selection
Part Number
609177001531100
Prefix
60 = Cap
Series
9177
Number of Ways
001 = 1 way
Wire Gauge Size
531 = 3.1 (12 AWG)
526 = 2.6 (14 AWG)
522 = 2.2 (16 AWG)
519 = 1.9 (18 AWG)
mm
Insulator Color
100 = White (Standard)
000 = Black (Special Order)
Dim A
2.75 mm
Download CAD models
Previews
3D
Dimension
2D