Catalog navigation
CAD model selection
Part Number
009176001701206
Prefix
00
Series
9176
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
004 = 4 Ways
005 = 5 Ways
Wire Gauge Size Capped - IDC Connector
701 =18 AWG Stranded
711 =20 AWG Solid or Stranded
722 =22 AWG Solid or Stranded
732 =24 AWG Solid or Stranded
Width A
0.72 mm
Wire Insulation
DIA. 1.6 - 2.1 mm
Width B
2.20 mm
Cap Options
0 = Through Wire - Allows wire to be terminated at any point
9 = Wire Stop - Terminates end of wire (End protected by stop face)
Insulator Color
2 = Brown (Special Order)
3 = Blue (Special Order)
4 = Yellow (Special Order)
5 = Red (Special Order)
6 = Green (Special Order)
7 = Orange (Special Order)
8 = Black
9 = White (Standard)
Plating Option
6 = Pure Tin All Over
Dimension C
4.000
Dimension D
N/A
Download CAD models
Previews
3D
Dimension
2D