Catalog navigation
CAD model selection
Part Number
60-9159-3402-09-000
Plug
60
Series
9159
Number of Ways
002 = 2 Way
003 = 3 Way
004 = 4 Way
005 = 5 Way
006 = 6 Way
Download CAD models
Previews
3D
Dimension
2D