Catalog navigation
CAD model selection
Part Number
009155002852006
Prefix
00
Series
9155
Number of Ways
002 = 2
003 = 3
004 = 4
005 = 5
006 = 6
007 = 7
008 = 8
Standard Battery Connector
852 = Battery Connector Right Angle Connector Height:5.00mm Boss: Yes
851 = Battery Connector Right Angle Connector Height:5.00mm Boss: No
Plating Option
006 = 0.4μm Selective Gold, Pure Tin Tall
008 = 0.8μm Selective Gold, Pure Tin Tall
Download CAD models
Previews
3D
Dimension
2D