Catalog navigation
CAD model selection
Part Number
009176001650906
Prefix
00
Series
9176
Number of Ways
001 = 1 Way
Contact Style
650 =18 AWG Stranded - Capped IDC Connector SMT Mount
651 =20 AWG Solid or Stranded - Capped IDC Connector SMT Mount
652 =22 AWG Solid or Stranded - Capped IDC Connector SMT Mount
653 =24 AWG Solid or Stranded - Capped IDC Connector SMT Mount
Width A
0.74 mm
Wire Gauges
DIA. 1.6 - 2.1 mm
Width B
2.10 mm
Color Options
9 = UL White
Cap Options
0 = Through Wire - Allows wire to be terminated at any point
9 = Wire Stop - Terminates end of wire (End protected by stop face)
Plating Option
6 = Tin Plated
Current Rating
9A
Download CAD models
Previews
3D
Dimension
2D