??
CAD model selection
HELP_VARIABLE
Part Number
009159004801906
Prefix
00
Series
9159
Number of Positions
Card Edge Dual Entry Mating
801 = Card Edge Dual Entry Mating
Insulator Color
9 = White (UL Approved)
Keying
0 = Without keying
Plating Options
6 = Gold plating contact
Dim A
4.00 mm
Dim B
2.50 mm
Dim C
1.00 mm
Dim D
2.30 mm
Dim E
4.25 mm
Tape Width
16 mm
Download CAD models
Previews
3D
Dimension
2D