Catalog navigation
CAD model selection
Part Number
046824604000846+
Prefix
04
Series
6824
No. of Position
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
22
Pitch
0.4 mm
Plated
846+ : Au Plated
Dimension A
1.2 mm
Dimension B
2.90 mm
Dimension C
2.00 mm
Dimension D
2.45 mm
Download CAD models
Previews