Catalog navigation
CAD model selection
Part Number
046293609105468+
Prefix
04
Series
6293
No. of Position
9
11
13
15
17
19
21
23
25
27
29
31
33
35
37
39
Pitch
0.3 mm
Au Plated
468+
Dimension A
2.4 mm
Dimension B
4.3 mm
Dimension C
3.02 mm
Download CAD models
Previews
3D
Dimension
2D