Catalog navigation
CAD model selection
Part Number
046287614011868+
Prefix
04
Series
6287
No. of Position
14
25
30
34
40
45
50
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
Pitch
0.4 mm
Au Plated
868+
Dimension A
5.2 mm
Dimension B
8.4 mm
Dimension C
6.02 mm
Dimension D
7.7 mm
Dimension F
2.6 mm
Download CAD models
Previews
3D
Dimension
2D