Catalog navigation
CAD model selection
Part Number
046277003001883+
Prefix
04
Series
6277
No. of Position
3
4
5
6
Pitch
0.5 mm
Variation
1 = Standard Type
Au Plated
883+
Dimension A
1.0 mm
Dimension B
3.0 mm
Dimension C
2.10 mm
Download CAD models
Previews