??
CAD model selection
HELP_VARIABLE
Part Number
145863040024829+
Prefix
Series
5863
No. of Position
Stacking Height
0.8 mm
Pitch
0.35 mm
Rated Current
DC 0.3 A/Contact
Rated Voltage
DC 60 V/Contact
D. W. Voltage
AC 250 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-40 to +85 deg
Dimension A
6.65 mm
Dimension B
8.35 mm
Dimension C
9.35 mm
Dimension D
7.75 mm
Dimension E
8.25 mm
Dimension F
8.37 mm
Dimension G
8.05 mm
Download CAD models
Previews
3D
Dimension
2D