??
CAD model selection
HELP_VARIABLE
Part Number
145843010022829+
Prefix
Series
5843
No. of Position
Stacking Height
mm
Pitch
0.35 mm
Rated Current
DC 0.3 A/Contact
Rated Voltage
DC 60 V/Contact
D. W. Voltage
AC 250 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-40 to +85 deg
Dimension A
1.40 mm
Dimension B
3.26 mm
Dimension C
4.00 mm
Dimension D
2.80 mm
Dimension E
0.655 mm
Dimension F
0.00 mm
Dimension P
7.5 mm
Dimension R
16.0 mm
Dimension H
3.36 mm
Download CAD models
Previews
3D
Dimension
2D