Catalog navigation
CAD model selection
Part Number
145656040001829+T
Prefix
14 = Plug
24 = Receptacle
Connection Style
Parallel Connection
Series
5656
No. of Position
40
52
60
VacuumTape
1 = With boss and vacuum tape
3 = With boss and cap
Stacking Height
17.0 to 19.0 mm
Pitch
0.5 mm
Rated Current
DC 0.5 A/Contact
Rated Voltage
DC 50 V/Contact
D. W. Voltage
AC 250 Vrms ,1 min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Floating
XY: ± 1.0 mm
Operating Temperature
-40 to +125 deg
Download CAD models
Previews
3D
Dimension
2D