Catalog navigation
CAD model selection
Part Number
145652010154829+T
Prefix
14 = Plug
24 = Receptacle
Series
5652
No. of Position
10
20
30
40
50
60
70
80
90
100
110
120
130
140
150
160
170
180
Vacuum Tape
4 = Without Boss
5 = With Boss
Stacking Height
15 =15.0
20 =20.0
25 =25.0
mm
Pitch
0.5 mm
Dimension A
13.3 mm
Dimension B
2.00 mm
Download CAD models
Previews
3D
Dimension
2D