Catalog navigation
CAD model selection
Part Number
249159002122906
Plug
24
Series
9159
Number of Ways
002 = 2 Way
003 = 3 Way
004 = 4 Way
005 = 5 Way
006 = 6 Way
2 Part PCB Strip Connector
1
Wire Gauge
2 = 22AWG
3 = 24AWG
Wire Insulation Diameter
ø1.10mm to ø1.60mm
Color Options
9 = White
8 = Black
Cap Options
0 = Through Wire
9 = Wire Stop
Plating Options
6 = Gold on Contact Tin on IDC
Download CAD models
Previews
3D
Dimension
2D